IESNA:LM-63-2002
[TEST]P735888
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D950-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2824
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1388.1 1464.4 1550.2 1654.2 1738.2 1813.6 1900.4 1935.7 1960.5 1971
1962.4 1942.3 1904.2 1845 1791.6 1731.5 1647.6 1577.9 1514 1463.4
1390 1328.9 1248.8 1239.2 1179.1 1145.8 1099 1064.7 1031.3 996.9
968.3 902.5 847.2 789 725 661.1 589.6 515.2 451.2 388.3
338.7 304.3 266.2 231.8 204.2 175.5 148.8 121.2 98.3 75.4
55.3 36.3 21 8.6 0
1388.1 1456.8 1535 1618 1705.8 1792.6 1857.4 1909 1950 1962.4
1966.2 1951.9 1925.2 1891.8 1840.3 1787.8 1722.9 1659 1605.6 1537.8
1475.8 1416.7 1326.1 1305.1 1248.8 1203 1164.8 1120 1084.7 1043.7
1011.2 938.7 871 811.9 755.6 696.4 634.4 572.4 502.8 439.8
378.7 331 287.2 249.9 216.6 185.1 156.5 127.8 103 79.2
56.3 38.2 21.9 9.5 0
1388.1 1423.4 1482.5 1545.5 1609.4 1676.2 1729.6 1789.7 1837.4 1871.7
1896.6 1909.9 1915.6 1911.8 1901.3 1884.1 1852.7 1828.8 1785.9 1743
1695.3 1651.4 1577.9 1558.8 1514 1458.7 1409.1 1357.5 1307.9 1267.9
1217.3 1114.3 1019.8 934 860.5 789 725 669.7 607.7 553.3
498.9 445.5 393 343.4 291.9 247.1 204.2 166 130.7 96.4
68.7 44.8 24.8 10.5 0
1388.1 1425.3 1456.8 1484.4 1513 1549.3 1585.5 1609.4 1648.5 1664.7
1689.5 1718.2 1738.2 1746.8 1765.9 1771.6 1778.3 1782.1 1779.2 1772.5
1769.7 1760.1 1742 1736.3 1718.2 1701 1676.2 1658.1 1628.5 1605.6
1575.1 1502.5 1421.5 1336.6 1252.6 1154.3 1064.7 972.1 882.4 798.5
710.7 626.8 549.5 479.9 409.3 342.5 282.4 227.1 179.4 131.7
92.5 59.1 32.4 12.4 0
1388.1 1400.5 1400.5 1398.6 1393.8 1390 1383.3 1374.7 1370.9 1364.2
1353.7 1340.4 1328 1320.3 1307 1291.7 1273.6 1264 1248.8 1227.8
1208.7 1195.4 1165.8 1157.2 1135.3 1124.8 1101.9 1075.2 1056.1 1038
1013.1 954 898.7 840.5 782.3 727.9 667.8 610.6 556.2 500.8
448.4 399.7 354.9 306.2 267.1 228 194.6 157.4 125.9 96.4
68.7 45.8 25.8 11.4 0
1388.1 1372.8 1341.3 1312.7 1285 1258.3 1232.6 1203 1175.3 1161
1131.4 1107.6 1086.6 1062.8 1036 1014.1 989.3 970.2 948.3 927.3
908.2 890.1 859.6 852.9 831.9 812.8 795.6 777.5 757.5 740.3
720.3 680.2 637.3 598.2 560 523.7 489.4 455.1 423.6 395
361.6 329.1 297.6 267.1 236.6 206.1 175.5 146.9 117.3 91.6
65.8 44.8 25.8 12.4 0
1388.1 1347 1287.9 1239.2 1202 1165.8 1133.4 1092.3 1056.1 1038
1007.4 979.8 960.7 936.8 914.9 892 871 852.9 826.2 806.1
787 772.7 741.3 730.8 713.6 702.1 684 669.7 659.2 643
628.7 594.3 566.7 535.2 507.5 480.8 454.1 428.3 401.6 375.9
346.3 319.6 292.9 265.2 235.6 206.1 176.5 149.8 121.2 95.4
70.6 46.7 27.7 12.4 0
1388.1 1330.8 1273.6 1213.5 1174.4 1127.6 1087.6 1042.7 1025.5 987.4
963.5 934.9 917.7 887.2 865.3 837.6 819.5 791.8 771.8 757.5
737.4 718.4 700.2 689.7 677.3 661.1 646.8 632.5 620.1 603.9
592.4 561 534.2 514.2 491.3 469.4 448.4 424.5 400.7 375.9
349.2 321.5 296.7 270.9 244.2 215.6 187.9 159.3 129.7 103
74.4 49.6 27.7 10.5 0
1388.1 1317.5 1255.5 1210.6 1161 1112.4 1066.6 1027.5 1007.4 967.4
938.7 911.1 896.8 860.5 842.4 816.6 791.8 773.7 754.6 737.4
720.3 703.1 679.2 672.6 657.3 643.9 630.6 612.5 601 585.8
576.2 551.4 529.5 510.4 492.3 471.3 448.4 426.4 402.6 377.8
353 326.3 301.5 275.7 249.9 220.4 191.8 163.1 132.6 103
74.4 49.6 26.7 11.4 0
